alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Los Angeles

Your Authorized Swagelok Sales and Service Center

Alternative Fuels

alternative fuels

Swagelok is proud to offer leak-tight components specifically designed for high-pressure, high-temperature alternative fuel applications. Locally based in Southern California, Swagelok has the ability to support this growing industry focused on alternative fuels and natural gas.

Performance and Reliability for the Next Frontier in Fuel Technology

For more than 65 years, Swagelok has improved the operations of many critical applications across industries such as biochemical or petrochemical. Now we are prepared to support alternative fuels in more areas than ever before.

Are you in the business of maintaining natural gas (CNG / LNG) powered heavy or light duty vehicles or constructing alternative fuel filling stations? Or perhaps you are looking for solutions for managing a fleet of hydrogen vehicles, storage tanks, or dispensing station? Are you retrofitting or converting your fuel supply to natural gas? Our team of engineers and technicians are trained and certified to assemble hoses, priority panels, dispensing systems and fuel line assemblies. In addition to our standard high performance product line, we offer engineered-to-order (ETOP) products for specialized applications.

Watch this 5 minute video to see how Swagelok Indiana collaborated with Green Alternative Systems, a fleet-conversion company, to accelerate production time and produce significant labor cost savings. Contact Swagelok Los Angeles to see how we can partner with you.


Certifications

Swagelok products meet strict manufacturing quality requirements to ensure that products perform optimally and consistently – without failure. Several of our products also meet or exceed compliance and standard measures including AGA, CGA, CSA, ECE, ISO, NGV, and PED.

Trust Swagelok NG series natural gas hose assemblies which are certified for NGV3.1-2014 Class B (on-vehicle applications outside the engine compartment) and NGV4.2-2014 Class A and Class D (dispensing systems). 

NGV3.1 pertains to on-vehicle applications outside the engine compartment, with pressures up to 3,600 psi (248 bar) and temperatures up to 185°F (85°C). NGV4.2 covers dispensing systems, i.e., filling station applications, with a maximum allowable working pressure of 5,000 psi (344 bar) and temperatures up to 185°F (85°C).

Swagelok’s NG hose is available in 1/4 in., 3/8 in., and 1/2 in. sizes, and each size is NGV certified. Several sizes of Swagelok tube adapters, tube fittings, male NPT, SAE 37° (JIC), and male SAE O-ring seal end connections are covered by the certification. Certified assemblies will bear special tags providing the certification details.

EMAIL US Alternative Fuel Offerings