Custom Hose Fabrication
Leave the Guesswork Out with Swagelok Custom Hose Fabrication
Choosing the right hose is one of the keys to keeping your process performing safely and cost-effectively. The wrong hose could ultimately put personnel at risk, cause unexpected and expensive downtime, and cut the life of this initial and very important investment.
When selecting a hose, consideration must be given to:
- Temperature
- Pressure
- Flow Requirements
- Chemical Compatibility and Corrosion
- Drainability
- Maintenance & Replacement Costs
Take the guesswork out of custom hose fabrication by letting Swagelok experts provide off-the-shelf and made-to-order hoses for both instrumentation and process applications. Utilizing state-of-the-art machining, tooling and standard work procedures, we can locally manufacture, test and deliver on our quality promise to you. Customized tags for ease of identification is available as well as full certification for manufacturer traceability. Each hose is also pressure tested to the required standards.
Swagelok hoses are made from the highest quality material from PTFE/PFA and all-metal to Coreflex, the industry leader for outstanding clean-ability flexibility and reliability. Our extensive line of end connections include ASME flange, sanitary, cam and groove, JIC swivel, tube and NPT.
Swagelok Los Angeles now offers NG Series natural gas hose assemblies. This CNG hose was specifically designed for the conveyance of compressed natural gas and is certified for NGV3.1-2014 Class B (on-vehicle applications outside the engine compartment) and NGV4.2-2014 Class A and Class D (dispensing systems).
Don't let the importance of choosing the proper hose assembly for your application be an afterthought. From part selection to hose fabrication, Let Swagelok Los Angeles assist in every step along the way and help you save time and money.
For a snapshot of our offerings, download A Quick Look at Swagelok Hose and Flexible Tubing.
Need it Done Right? Let Us Help!
Custom hose fabrication is not as complicated as it sounds when you're working with Swagelok. Conveniently located in Camarillo about 50 miles outside of Los Angeles, we are able to service the greater Los Angeles up through Bakersfield and San Luis Obispo, as well as the state of Hawaii. Click here to tell us more about your application and our team will contact you shortly. If you need to speak to a representative right away, please call (800) 252-7087.
You can also learn about Swagelok Hose Advisory Services, our preventative approach for the care and maintenance of hoses. Give us a call and our Hose Advisor will come onsite and perform a detailed inspection of your plant and offer prioritized recommendations on problem areas that may exist and how to effectively keep costs down.